Menu Search

Snap Fit Plugs

In stock

These Snap Fit Plugs are designed to provide a finished and professional appearance to the surface while protecting the hole or opening from damage and debris.

Easy to install and remove, once pushed into position, a single twist provides a tight, snug fit, and a central tab at the top provides a strong grip for tightening and removal. The range is suitable for Metric, BSP and UNF threads. Used in electrical and automotive applications.

  • Material: LDPE
  • Colour: Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Ring Diameter Compatible Thread Sizes (All) Overall Height View
12363A $0.1938 - $2.4299 24383 In stock
0.516 in
1/2 UNF,1/2 JIC,1/4 BSP/GAS,M12,M13,M14
0.669 in
$0.3203 - $3.9965 3775 In stock
1.004 in
1-1/16 UNF,1-1/16 JIC,3/4 BSP/GAS,M25,M26
0.748 in
$0.2997 - $3.7467 8988 In stock
0.925 in
M24
0.748 in
$0.1775 - $2.2187 27159 In stock
0.386 in
7/16 UNF,7/16 JIC,1/8 BSP/GAS,M10
0.393 in
12366A $0.2952 - $3.6786 10797 In stock
0.882 in
7/8 UNF,7/8 JIC,5/8 BSP/GAS,M22
0.748 in
$0.6131 - $7.6749 5361 In stock
1.634 in
1-5/8 UNF,1-5/8 JIC,1-1/4 BSP/GAS,M40,M42
0.551 in
$0.2004 - $2.4978 29035 In stock
0.650 in
5/8 UNF,5/8 JIC,3/8 BSP/GAS,M16
0.748 in
$0.368 - $4.6097 5953 In stock
1.098 in
1-1/8 UNF,1-1/8 JIC,7/8 BSP/GAS,M28
0.748 in
$0.5315 - $6.6305 1661 In stock
1.406 in
1-1/2 UNF,1-1/2 JIC,1-3/8 JIC,1-1/8 BSP/GAS,M36
0.748 in
$0.2385 - $2.9748 391288 In stock
0.720 in
3/4 JIC,3/4 UNF,M18
0.728 in
$0.2679 - $3.3834 9000 In stock
0.839 in
1/2 BSP/GAS,M20
0.748 in
$0.4496 - $5.6088 4229 In stock
1.260 in
1-5/16 UNF,1-5/16 JIC,1 BSP/GAS,M32
0.748 in
Snap Fit Plug - Compatible Thread Sizes (All) 1/2 UNF,1/2 JIC,1/4 BSP/GAS,M12,M13,M14 ; LDPE

12363A

Price Range
$2.4299 - $0.1938

Stock Levels
24383 In stock
Attributes
  • Overall Diameter
    0.622 in
  • Overall Height
    0.669 in
  • Ring Diameter
    0.516 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1/2 UNF,1/2 JIC,1/4 BSP/GAS,M12,M13,M14
Snap Fit Plug - Compatible Thread Sizes (All) 1-1/16 UNF,1-1/16 JIC,3/4 BSP/GAS,M25,M26 ; LDPE

12367A

Price Range
$3.9965 - $0.3203

Stock Levels
3775 In stock
Attributes
  • Overall Diameter
    1.177 in
  • Overall Height
    0.748 in
  • Ring Diameter
    1.004 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-1/16 UNF,1-1/16 JIC,3/4 BSP/GAS,M25,M26
Snap Fit Plug - Compatible Thread Sizes (All) M24 ; LDPE

12621A

Price Range
$3.7467 - $0.2997

Stock Levels
8988 In stock
Attributes
  • Overall Diameter
    1.110 in
  • Overall Height
    0.748 in
  • Ring Diameter
    0.925 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M24
Snap Fit Plug - Compatible Thread Sizes (All) 7/16 UNF,7/16 JIC,1/8 BSP/GAS,M10 ; LDPE

10530A

Price Range
$2.2187 - $0.1775

Stock Levels
27159 In stock
Attributes
  • Overall Diameter
    0.421 in
  • Overall Height
    0.393 in
  • Ring Diameter
    0.386 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    7/16 UNF,7/16 JIC,1/8 BSP/GAS,M10
Snap Fit Plug - Compatible Thread Sizes (All) 7/8 UNF,7/8 JIC,5/8 BSP/GAS,M22 ; LDPE

12366A

Price Range
$3.6786 - $0.2952

Stock Levels
10797 In stock
Attributes
  • Overall Diameter
    1.015 in
  • Overall Height
    0.748 in
  • Ring Diameter
    0.882 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    7/8 UNF,7/8 JIC,5/8 BSP/GAS,M22
Snap Fit Plug - Compatible Thread Sizes (All) 1-5/8 UNF,1-5/8 JIC,1-1/4 BSP/GAS,M40,M42 ; LDPE

12598A

Price Range
$7.6749 - $0.6131

Stock Levels
5361 In stock
Attributes
  • Overall Diameter
    1.787 in
  • Overall Height
    0.551 in
  • Ring Diameter
    1.634 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-5/8 UNF,1-5/8 JIC,1-1/4 BSP/GAS,M40,M42
Snap Fit Plug - Compatible Thread Sizes (All) 5/8 UNF,5/8 JIC,3/8 BSP/GAS,M16 ; LDPE

12364A

Price Range
$2.4978 - $0.2004

Stock Levels
29035 In stock
Attributes
  • Overall Diameter
    0.767 in
  • Overall Height
    0.748 in
  • Ring Diameter
    0.650 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    5/8 UNF,5/8 JIC,3/8 BSP/GAS,M16
Snap Fit Plug - Compatible Thread Sizes (All) 1-1/8 UNF,1-1/8 JIC,7/8 BSP/GAS,M28 ; LDPE

12368A

Price Range
$4.6097 - $0.368

Stock Levels
5953 In stock
Attributes
  • Overall Diameter
    1.287 in
  • Overall Height
    0.748 in
  • Ring Diameter
    1.098 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-1/8 UNF,1-1/8 JIC,7/8 BSP/GAS,M28
Snap Fit Plug - Compatible Thread Sizes (All) 1-1/2 UNF,1-1/2 JIC,1-3/8 JIC,1-1/8 BSP/GAS,M36 ; LDPE

12622A

Price Range
$6.6305 - $0.5315

Stock Levels
1661 In stock
Attributes
  • Overall Diameter
    1.562 in
  • Overall Height
    0.748 in
  • Ring Diameter
    1.406 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-1/2 UNF,1-1/2 JIC,1-3/8 JIC,1-1/8 BSP/GAS,M36
Snap Fit Plug - Compatible Thread Sizes (All) 3/4 JIC,3/4 UNF,M18 ; LDPE

10314B

Price Range
$2.9748 - $0.2385

Stock Levels
391288 In stock
Attributes
  • Overall Diameter
    0.846 in
  • Overall Height
    0.728 in
  • Ring Diameter
    0.720 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    3/4 JIC,3/4 UNF,M18
Snap Fit Plug - Compatible Thread Sizes (All) 1/2 BSP/GAS,M20 ; LDPE

12365A

Price Range
$3.3834 - $0.2679

Stock Levels
9000 In stock
Attributes
  • Overall Diameter
    0.893 in
  • Overall Height
    0.748 in
  • Ring Diameter
    0.839 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1/2 BSP/GAS,M20
Snap Fit Plug - Compatible Thread Sizes (All) 1-5/16 UNF,1-5/16 JIC,1 BSP/GAS,M32 ; LDPE

12369A

Price Range
$5.6088 - $0.4496

Stock Levels
4229 In stock
Attributes
  • Overall Diameter
    1.401 in
  • Overall Height
    0.748 in
  • Ring Diameter
    1.260 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-5/16 UNF,1-5/16 JIC,1 BSP/GAS,M32