Pipe Chocks

Pipe chocks are used to help secure pipe during transit and stacking during storage. The durable LDPE material is resilient to environmental conditions. Nails included to secure the pipe chocks.


In Stock!

Free sample available
Refine By Clear Filters

Overall Width

Overall Length

Overall Height


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Overall Width
:
3.500 in (88.9 mm)
Overall Length
:
8.000 in (203.2 mm)
Overall Height
:
3.000 in (76.2 mm)
Special Features (All)
:
Nails Included
Material
:
PE
Color
:
Orange
Full Material
:
Polyethylene
Standard Pack: 20

Order any quantity

1 : $15.8549 10 : $11.3202 20 : $9.0694 100 : $8.7881 200 : $8.606 400 : $8.1426 600 : $7.6958 800 : $7.25 For large quantities click 'Request Quote'

In Stock!

Overall Width
:
2.750 in (69.9 mm)
Overall Length
:
4.500 in (114.3 mm)
Overall Height
:
2.000 in (50.8 mm)
Special Features (All)
:
Nails Included
Material
:
PE
Color
:
Orange
Full Material
:
Polyethylene
Standard Pack: 50

Order any quantity

1 : $6.0573 25 : $4.3196 50 : $3.459 500 : $3.3597 1000 : $3.2769 1500 : $3.1114 2000 : $2.9459 4000 : $2.76 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered