Silicone & Thread Sealants

Silicone sealants withstand high temperatures, up to 400°F. Silicone has low thermal and chemical conductivity and doesn't support microbial growth. Sealants are applied wet and allowed to dry, serving two main purposes: to fill a gap or to form a barrier.

RTV Silicone Sealant- RTV stands for room temperature vulcanizing. It means that the silicone cures at room temperature. Our RTV silicone sealant is for general-purpose sealing, bonding, protecting and waterproofing applications. It is a clear formulation that forms a barely visible, water-tight seal.

Applications: Sealing, bonding, protection and waterproofing in HVAC, electrical, construction, metal working, for filling gaps between mating parts, gearboxes, pumps, motors and for general gasket sealing.

 

essential solutions
delivered