For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(4 products)
The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.
These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.
This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.
They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.
Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.
Recessed Handles are a type of concealed pull handle that have a screw mount design, and can be mounted flush to a door or panel with mounting studs.
The flush mount is ideal for areas where a protruding handle would inhibit functionality or in limited space. These strong handles can be mounted vertically or horizontally, making them a highly versatile option that's suitable for an array of applications.
Our range of Recessed Handles easily snap fit into a rectangular hole. Quickly installed by simply pushing the handle into the mounting hole. The recessed profile offers safety with a flushed position to the door frame without providing a less effective hand grip.
Our range includes a deep grip handle that is compact and ergonomically designed, and benefits from a 750N/Pair carrying capacity. This range has options that come with spring clips for mounting for mounting on the internal wall. Our range also features low-profile handles that are UL94 HB flame rated. Options with a key lock cylinder are available.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue