For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(6 products)
Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.
Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.
Female Clamping Handles - Straight Handle
Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.
The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.
This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.
The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.
Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.
This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.
The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.
Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue