For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(7 products)
These Beaded Cable Ties easily snap to a panel where cables or wires must be attached and provide a solid hold. They are designed to allow for easy cable application and removal while reducing slippage. Their material makes them strong, long-lasting, and resistant to external conditions like temperature and moisture.
It is simple to install and remove by push mount as needed for troubleshooting and repairs, eliminating the need for additional tools. Ideal to use in applications such as electrical wiring, automotive, HVAC systems or manufacturing.
These Beaded Cable Ties provide a secure and durable hold for cables and wires. They are designed to allow for easy cable application and removal while reducing slippage. Their material makes them strong, long-lasting, and resistant to external conditions like temperature and moisture.
They can be screwed or bolted down to metal or wood panels, offering an added layer of stability and ensuring the cable tie remains firmly in place even in applications with severe movement or vibrations. Ideal to use in applications such as electrical wiring, automotive, HVAC systems or manufacturing.
These Beaded Cable Ties are designed to provide secure and reliable cable management. With their unique beaded design and material, these cable ties offer exceptional flexibility, ease of use, and reusability. They also keep wires from slipping or sliding due to pulling forces.
They are easy to install and remove as needed for troubleshooting and repair. Used in various applications such as electrical wiring, data cabling, HVAC systems, automotive, and manufacturing.
Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.
Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.
Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.
Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue