Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Knob Operated Steel Cam Locks

 (9 products)

List Grid

Cam Locks - Wing Knobs

In stock In production

Cam Locks with Wing Knobs are designed to lock and secure access to panels and doors with a rotating cam (pawl), which features a quarter-turn operation. The cam is secured by engaging the frame or keeper on the back side. Left-hand and right-hand application is possible.

The range is available in a choice of materials and aesthetically pleasing finishes. No Key options are available, or options with Mini Cam Lock Keys that include a Stainless Steel Shutter (Dust Cap).

  • Materials: Die-Cast Zinc Alloy and Polyamide (PA)
  • Finishes: Black Powder Coating, Chrome Plating and No Finish

{0} variants (Filters applied) {0} variants (No filters applied)

Compression Latches - Adjustable/Wing Knob

In stock In production

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

{0} variants (Filters applied) {0} variants (No filters applied)

Compression Latches - Wing Knob

In stock In production

Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.

This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.

The latches require the use of standard cams without stoppers, which are sold separately.

  • Material: Die Cast Zinc Alloy
  • Finishes: Chrome Plated and Black Powder Coating

{0} variants (Filters applied) {0} variants (No filters applied)

Handle Turn Cam Latches - Mini Wing Knob

In stock In production

Cam Latch with a Mini Wing Knob with options that have a quarter turn operation. Ideal for light weight applications where space is at a premium.

The cam latch provides easy fixing and has a clip assembly. Specially designed internal spring provides up to 1mm of torsion.

  • Materials: Polyamide (PA), Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coated

{0} variants (Filters applied) {0} variants (No filters applied)

Quarter Turn Latches - Keyed Wing Knob

In stock In production

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock has an outer sealing gasket, an assembly nut and two standard Euro Keys (5333).

It is made to be easy and quick to install, provides extra security, and prevents unauthorized entry whilst still allowing easy access when unlocked. The products include various materials, finishes, and grip ranges utilized in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: , Zinc Alloy, Die Cast Zinc Alloy
  • Colour: Black, Natural

{0} variants (Filters applied) {0} variants (No filters applied)

Quarter Turn Latches - Pad lockable w/Wing Knob

In stock In production

Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges

{0} variants (Filters applied) {0} variants (No filters applied)

Quarter Turn Latches - Spring/IP65

In stock In production

The popular Quarter Turn Latches is used for cabinets and enclosures requiring vibration control. The housing is equipped with an internal spring to provide 1.5 mm of compression. An o-ring provides a seal between the spring and the driver. This IP65 range, offers an extensive combination of materials and finishes along with grip range selection to suit many applications. The cams will not rotate beyond quarter turn due to the stop lip.

{0} variants (Filters applied) {0} variants (No filters applied)

Quarter Turn Latches - Wing Knob

In stock In production

Cam Latch with a Wing Knob and has an easy to use quarter turn operation. Each latch is sold with a rubber gasket for good sealing.

Designed to lock and secure access to your panels and doors with a rotating cam, which is secured by engaging the frame or keeper on the back side. These latches come with standard key-locking technology.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Die Cast Zinc Alloy and Polyamide (PA)
  • Finish Options: Chrome Plated, Black Powder Coated and Zinc Plated

{0} variants (Filters applied) {0} variants (No filters applied)

Quarter Turn Latches - Wing Knobs w/Extra Long Housing

In stock In production

Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges

{0} variants (Filters applied) {0} variants (No filters applied)