Quantity | Unit price |
---|---|
100 - 999 | $0.483 |
1000 - 4999 | $0.276 |
5000 + | $0.2622 |
Base Material | Nylon |
---|---|
Colour | Natural |
Fitting Style | Locking Top |
Material | Nylon |
Saddle Type | Micro Wire |
Base Length | 7.0 mm |
Base Length | 0.276 in |
Base Width | 7.0 mm |
Base Width | 0.276 in |
Hole Diameter | 4.0 mm |
Hole Diameter | 0.157 in |
Inside Height | 3.1 mm |
Inside Height | 0.122 in |
Inside Width | 4.0 mm |
Inside Width | 0.157 in |
Overall Height | 6.3 mm |
Overall Height | 0.248 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue