Quantity | Unit price |
---|---|
100 - 999 | $0.6126 |
1000 - 4999 | $0.3501 |
5000 + | $0.3325 |
Base Material | Nylon |
---|---|
Colour | Natural |
Fitting Style | Acrylic Adhesive Tape |
Material | Nylon |
Saddle Type | Locking Top on Base |
Base Length | 13.0 mm |
Base Length | 0.512 in |
Base Width | 12.7 mm |
Base Width | 0.5 in |
Inside Height | 6.0 mm |
Inside Height | 0.236 in |
Inside Width | 6.0 mm |
Inside Width | 0.236 in |
Overall Height | 12.0 mm |
Overall Height | 0.472 in |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue