Menu Search

Male Wing Knob - Knob Length - 28.0 mm | 1.102 in ; Thread Length : 15.0 mm | 0.591 in ; Knob Material : Nylon

Item code:

KTSW-28M05M15

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 $3.5369
500 - 2499 $2.0211
2500 + $1.92
Standard pack: 500

Order in multiple of 50

Total price

$176.85

50 x $3.5369

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Nylon 6/6
Knob Material Nylon
Knob Shape Thumb
Mount Type Screw Mount
Knob Length 28.0 mm
Thread Length 15.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us