Menu Search

Male Wing Knob - Thread Size - M5 ; Thread Length - 10.0 mm | 0.394 in

Item code:

259051059935

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $6.574
50 + $6.2454
Standard pack: 10

Order in multiple of 10

Total price

$65.74

10 x $6.574

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyamide
Knob Material Nylon
Knob Shape Staggered
Mount Type Screw Mount
Handle Height 13.0 mm
Handle Length 26.0 mm
Handle Width 11.0 mm
Knob Length 26.0 mm
Thread Length 10.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us