Quantity | Unit price |
---|---|
5 - 49 | $4.8004 |
50 + | $4.5604 |
Colour | Black |
---|---|
Knob Material | Reinforced Polyamide |
Mount Type | Stud |
Knob Length | 67.0 mm |
Knob Length | 2.638 in |
Thread Length | 30.0 mm |
Thread Length | 1.181 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue