Menu Search

Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 12.0 mm | 0.472 in ; Overall Diameter - 10.0 mm | 0.394 in ; 304 Stainless Steel

Item code:

1349767

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $5.3224
50 + $5.0563
Standard pack: 50

Order any quantity

Total price

$5.32

1 x $5.3224

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 10.0 mm
Overall Length 60.0 mm
Overall Width 12.0 mm
Pin Diameter 6.0 mm
Material 304 Stainless Steel
Pin Material Stainless Steel
Washer Material Brass

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us