Menu Search

Weather Stripping - PVC ; Overall Length 15.0 m | 49.213 ft ; Overall Width 25.4 mm | 1 in ; Overall Thickness 6.4 mm | 0.252 in

Made from black meopren and nitrile with a PVC blend. Continuous roll. 15 metre roll length - 10 rolls per carton.
Item code:

472069

20 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $151.2006
10 - 99 $86.4003
100 + $82.0803
Standard pack: 10

Order in multiple of 10

Total price

$151.20

1 x $151.2006

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Application Temperature Range 18.3 - 37.8 °C
Service Temperature Range -28 - 65.6 °C
Overall Length 15.0 m
Overall Width 25.4 mm
Overall Thickness 6.4 mm
Compression Set (50%) 25 Max
Compression 40 - 350 g/cm²
Quantity Per Carton 10 Rolls
Foam Density 64.0 - 112.0 kg/m³
Full Material Neoprene;Nitrile;Polyvinyl Chloride Blend
Adhesive Type Rubber
Removability Permanent
Material Flammability Standard FMVSS 302
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us