Menu Search

U-Nut - Thread Size - M6; Panel Thickness Range 1.2 - 2.1 mm | 0.047 - 0.083 in; Black; PA

Edge mounted U-shaped nut slides on to the sheet material and provides an alternative solution to threaded inserts.
Item code:

551639

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.5866
1000 - 4999 $0.3352
5000 + $0.3184
Standard pack: 1000

Order in multiple of 1000

Total price

$58.66

100 x $0.5866

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyamide
Material PA
Mounting Method Edge to Edge Panel Mount
Maximum Panel Thickness 2.1 mm
Minimum Panel Thickness 1.2 mm
Mounting Hole Diameter 9.0 mm
Overall Length 32.5 mm
Overall Width 31.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us