Menu Search

Twist Ties - Snap Mount,Hinged 90

In production

Suitable for wire bundles from 3.5-12mm and with anti-rotation holes. This Hinged Twist Lock has a push rivet fastening for quick-fitting to your application.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Cable Diameter Mounting Method Compatible Cable Diameter Range View
$0.1187 - $0.1249 In production
12.0 mm
Clip On
3.5 - 12.0 mm
$0.5234 - $0.58 In production
12.2 mm
Screw
3.6 - 12.2 mm
$0.5171 - $0.5729 In production
12.2 mm
Screw
3.6 - 12.2 mm
$0.5181 - $0.574 In production
12.2 mm
Screw
3.6 - 12.2 mm
Twist Ties Clip On 12.0 mm PA Natural

TLHS90-300-01

Price Range
$0.1249 - $0.1187

Stock Levels
In production
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Compatible Cable Diameter Range
    3.5 - 12.0 mm
Twist Tie - Screw Mount, Webbed , Hinged 90deg - 8M4 ; Compatible Cable Diameter Range - 3.6 - 12.2 mm | 0.140 - 0.480 in

WTLH90300-M4-01

Price Range
$0.58 - $0.5234

Stock Levels
In production
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    3.6 - 12.2 mm
Twist Tie - Screw Mount, Webbed , Hinged 90deg - 6M3.5 ; Compatible Cable Diameter Range - 3.6 - 12.2 mm | 0.140 - 0.480 in

WTLH90-300-6-01

Price Range
$0.5729 - $0.5171

Stock Levels
In production
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    3.6 - 12.2 mm
Twist Tie - Screw Mount, Webbed , Hinged 90deg - 4M3 ; Compatible Cable Diameter Range - 3.6 - 12.2 mm | 0.140 - 0.480 in

WTLH90-300-4-01

Price Range
$0.574 - $0.5181

Stock Levels
In production
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    3.6 - 12.2 mm