Quantity | Unit price |
---|---|
50 - 499 | $0.2295 |
500 - 2499 | $0.1311 |
2500 + | $0.1246 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Ball End Type | Round |
---|---|
Colour | Natural |
Material | Nylon |
Mounting Method | Twist Lock |
Base Length | 7 mm |
Base Length | 0.276 in |
Base Width | 12 mm |
Base Width | 0.472 in |
Compatible Cable Diameter Range | 3.8 - 6.4 mm |
Compatible Cable Diameter Range | 0.15 - 0.252 in |
Maximum Compatible Cable Diameter | 6.4 mm |
Maximum Compatible Cable Diameter | 0.252 in |
Minimum Compatible Cable Diameter | 3.8 mm |
Minimum Compatible Cable Diameter | 0.15 in |
Overall Height | 27.5 mm |
Overall Height | 1.083 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue