Quantity | Unit price |
---|---|
5 - 49 | $2.3449 |
50 - 249 | $1.3399 |
250 + | $1.273 |
Colour | Black |
---|---|
Knob Style | Round |
Material | Nylon;Zinc Plated Steel |
Type | Knurled |
Base Diameter | 25.4 mm |
Base Diameter | 1 in |
Head Height | 8.3 mm |
Head Height | 0.327 in |
Knob Diameter | 25.4 mm |
Knob Diameter | 1 in |
Knob Length | 8.3 mm |
Knob Length | 0.327 in |
Overall Height | 20.0 mm |
Overall Height | 0.787 in |
Full Material | Nylon;Zinc Plated Steel |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue