Menu Search

Threaded Protection Plug - JIC; Compatible Thread Sizes - 1 1/16-12; LDPE; Red

Red LDPE Designed for use on flared fittings, JIC and UNF threads. They will seal low pressure requirements with light finger tightening.
Item code:

PD120

33218 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.6189
1000 - 4999 $0.3537
5000 + $0.336
Standard pack: 1000

Order in multiple of 100

Total price

$61.89

100 x $0.6189

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Thread Standard (All) JIC
Compatible Thread Sizes (All) 1 1/16-12
Threaded Length 21.9 mm
Overall Diameter 31.0 mm
Overall Height 29.0 mm
Material LDPE
Colour Red

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us