Quantity | Unit price |
---|
Fitting Style | Threaded |
---|---|
Colour | Red |
Full Material | Low Density Polyethylene |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 1 3/16–12 |
Threaded Length | 16.0 mm |
Threaded Length | 0.63 in |
Overall Diameter | 33.8 mm |
Overall Diameter | 1.331 in |
Head Height | 6.3 mm |
Head Height | 0.248 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue