Quantity | Unit price |
---|---|
100 - 999 | $2.5508 |
1000 - 4999 | $1.4576 |
5000 + | $1.3848 |
Full Material | Nylon 6/6 |
---|---|
Colour | Yellow |
Fitting Style | Threaded |
Compatible Thread Sizes (All) | M18x1.5 6g |
Threaded Length | 1.06 mm |
Threaded Length | 0.042 in |
Overall Diameter | 1.06 mm |
Overall Diameter | 0.042 in |
Overall Height | 1.49 mm |
Overall Height | 0.059 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue