Menu Search

Tapered Caps & Plugs - Standard - Outside Diameter Range 152.6 - 157.0 mm | 6.008 - 6.181 in ; Inside Diameter Range 150.3 - 154.9 mm | 5.917 - 6.098 in ; 25.4 mm | 1 in

Red LDPE May be used to Cap or Plug threaded or plain holes, shafts or tubes. Standard Pack Size: 100 pieces or 1000 pieces.
Item code:

CP1097

7225 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $3.8491
1000 - 4999 $2.1996
5000 + $2.0896
Standard pack: 1000

Order in multiple of 100

Total price

$384.91

100 x $3.8491

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Red
Material LDPE
Fitting Style Push Fit
Outside Diameter Range 152.6 - 157.0 mm
Inside Diameter Range 150.3 - 154.9 mm
Flange Diameter 168.3 mm
Overall Height 25.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us