Menu Search

Tapered Caps & Plugs - Standard - Outside Diameter Range 108.1 - 113.2 mm | 4.256 - 4.457 in ; Inside Diameter Range 106.9 - 109.5 mm | 4.209 - 4.311 in ; 25.4 mm | 1 in

Red LDPE May be used to Cap or Plug threaded or plain holes, shafts or tubes. Standard Pack Size: 100 pieces or 1000 pieces.
Item code:

CP1070

7375 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $2.0702
1000 - 4999 $1.183
5000 + $1.1239
Standard pack: 1000

Order in multiple of 1000

Total price

$207.02

100 x $2.0702

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Red
Material LDPE
Fitting Style Push Fit
Outside Diameter Range 108.1 - 113.2 mm
Inside Diameter Range 106.9 - 109.5 mm
Flange Diameter 119.0 mm
Overall Height 25.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us