Menu Search

Tapered Caps & Plugs - Standard - Outside Diameter Range 88.1 - 91.4 mm | 3.469 - 3.598 in ; Inside Diameter Range 86.6 - 89.9 mm | 3.409 - 3.539 in ; 19.0 mm | 0.748 in

Red LDPE May be used to Cap or Plug threaded or plain holes, shafts or tubes. Standard Pack Size: 100 pieces or 1000 pieces.
Item code:

CP1050

101 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $1.6039
1000 - 4999 $0.9164
5000 + $0.8707
Standard pack: 1000

Order in multiple of 100

Total price

$160.39

100 x $1.6039

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Red
Material LDPE
Fitting Style Push Fit
Outside Diameter Range 88.1 - 91.4 mm
Inside Diameter Range 86.6 - 89.9 mm
Flange Diameter 98.4 mm
Overall Height 19.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us