Menu Search

Tapered Caps & Plugs - Standard - Outside Diameter Range 8.1 - 9.2 mm | 0.319 - 0.362 in ; Inside Diameter Range 6.5 - 7.5 mm | 0.256 - 0.295 in ; 10.7 mm | 0.421 in

Red LDPE May be used to Cap or Plug threaded or plain holes, shafts or tubes. Standard Pack Size: 100 pieces or 1000 pieces
Item code:

CP0002S

5056 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.1097
1000 - 4999 $0.0627
5000 + $0.0596
Standard pack: 1000

Order in multiple of 100

Total price

$10.97

100 x $0.1097

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Red
Material LDPE
Fitting Style Push Fit
Outside Diameter Range 8.1 - 9.2 mm
Inside Diameter Range 6.5 - 7.5 mm
Flange Diameter 12.5 mm
Overall Height 10.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us