Menu Search

Standard Sizes Pipe Cap - Inside Diameter - 50.8 mm | 2 in Inside Height - 7.1 mm | 0.28 in Natural

An injection moulded cap designed to grip over the external diameter of pipes. Prevents the ingress of foreign agents during storage and shipping. Quick and easy assembly and removal, with automated equipment or by hand. Used to protect connectors with standard threads.
Item code:

SF20

112 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.5824
1000 - 4999 $0.3328
5000 + $0.3162
Standard pack: 1000

Order in multiple of 100

Total price

$58.24

100 x $0.5824

Add sample +

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 50.8 mm
Inside Height 7.1 mm
Fitting Style Push Fit
Vent Hole No
Colour Natural
Full Material High Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us