Menu Search

Standard Sizes Pipe Cap - Inside Diameter - 44.5 mm | 1.752 in Inside Height - 7.1 mm | 0.28 in Natural

An injection moulded cap designed to grip over the external diameter of pipes. Prevents the ingress of foreign agents during storage and shipping. Quick and easy assembly and removal, with automated equipment or by hand. Used to protect connectors with standard threads.
Item code:

SF16

5276 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.5032
1000 - 4999 $0.2875
5000 + $0.2731
Standard pack: 1000

Order in multiple of 100

Total price

$50.32

100 x $0.5032

Add sample +

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 44.5 mm
Inside Height 7.1 mm
Fitting Style Push Fit
Vent Hole No
Colour Natural
Full Material High Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us