Menu Search

Round End Caps - Standard - Black Inside Diameter168.2 mm | 6.622 in ; Inside Height 34.9 mm | 1.374 in

An injection moulded cap designed to grip over the external diameter of pipes. Prevents the ingress of foreign agents during storage and shipping. Quick and easy assembly and removal, with automated equipment or by hand. Used to protect connectors with standard threads.
Item code:

SC1682

2373 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $3.7199
1000 - 4999 $2.1257
5000 + $2.0194
Standard pack: 1000

Order in multiple of 100

Total price

$371.99

100 x $3.7199

Add sample +

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 168.2 mm
Inside Height 34.9 mm
Fitting Style Push Fit
Colour Black
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us