Menu Search

Round End Caps - Standard - Black Inside Diameter165.1 mm | 6.5 in ; Inside Height 38.1 mm | 1.5 in

An injection moulded cap designed to grip over the external diameter of pipes. Prevents the ingress of foreign agents during storage and shipping. Quick and easy assembly and removal, with automated equipment or by hand. Used to protect connectors with standard threads.
Item code:

SC1651

545 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $3.0399
1000 - 4999 $1.7371
5000 + $1.6503
Standard pack: 1000

Order in multiple of 100

Total price

$303.99

100 x $3.0399

Add sample +

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 165.1 mm
Inside Height 38.1 mm
Fitting Style Push Fit
Colour Black
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us