Menu Search

Round End Caps - Standard - Black Inside Diameter54.0 mm | 2.126 in ; Inside Height 50.8 mm | 2 in

An injection moulded cap designed to grip over the external diameter of pipes. Prevents the ingress of foreign agents during storage and shipping. Quick and easy assembly and removal, with automated equipment or by hand. Used to protect connectors with standard threads.
Item code:

SC0540

11854 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.6951
1000 - 4999 $0.3973
5000 + $0.3774
Standard pack: 1000

Order in multiple of 100

Total price

$69.51

100 x $0.6951

Add sample +

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 54.0 mm
Inside Height 50.8 mm
Fitting Style Push Fit
Colour Black
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us