Menu Search

Round End Caps - Standard - Black Inside Diameter50.8 mm | 2 in ; Inside Height 50.8 mm | 2 in

An injection moulded cap designed to grip over the external diameter of pipes, preventing the ingress of foreign agents, during storage and shipping. Quick and easy assembly and removal, with automated equipment or by hand.
Item code:

SC0508S

2400 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.684
1000 - 4999 $0.3908
5000 + $0.3713
Standard pack: 1000

Order in multiple of 100

Total price

$68.40

100 x $0.684

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 50.8 mm
Inside Height 50.8 mm
Fitting Style Push Fit
Colour Black
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us