Menu Search

Round End Caps - Standard - Yellow Inside Diameter34.9 mm | 1.374 in ; Inside Height 28.6 mm | 1.126 in

An injection moulded cap designed to grip over the external diameter of pipes. Prevents the ingress of foreign agents during storage and shipping. Quick and easy assembly and removal, with automated equipment or by hand. Used to protect connectors with standard threads.
Item code:

SC0349

4882 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.4696
1000 - 4999 $0.2683
5000 + $0.2549
Standard pack: 1000

Order in multiple of 100

Total price

$46.96

100 x $0.4696

Add sample +

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 34.9 mm
Inside Height 28.6 mm
Fitting Style Push Fit
Colour Yellow
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us