Menu Search

Round End Caps - Standard - Yellow Inside Diameter19.0 mm | 0.748 in ; Inside Height 22.2 mm | 0.874 in

An injection moulded cap designed to grip over the external diameter of pipes. Prevents the ingress of foreign agents during storage and shipping. Quick and easy assembly and removal, with automated equipment or by hand. Used to protect connectors with standard threads.
Item code:

SC0190

104341 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.2439
1000 - 4999 $0.1394
5000 + $0.1324
Standard pack: 1000

Order in multiple of 100

Total price

$24.39

100 x $0.2439

Add sample +

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 19.0 mm
Inside Height 22.2 mm
Fitting Style Push Fit
Colour Yellow
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us