Menu Search

Standard Sizes Pipe Cap - DN 65ANSI 2-1/2 Inside Diameter - 76.1 mm | 2.996 in Inside Height - 35.0 mm | 1.378 in Yellow

An injection moulded cap designed to grip over the external diameter of pipes. Prevents the ingress of foreign agents during storage and shipping. Quick and easy assembly and removal, with automated equipment or by hand. Low cost but high quality. Internal ribs ensure a tight fit and release pressure build up. Meets ANSI and DIN specifications.
Item code:

10298

319 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
35 - 349 $1.5566
350 - 1749 $0.8894
1750 + $0.845
Standard pack: 350

Order in multiple of 35

Total price

$54.48

35 x $1.5566

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 76.1 mm
Inside Height 35.0 mm
Vent Hole No
Colour Yellow
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us