Menu Search

Natural PC Standard Hex Nut - Thread Size M4; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 3.3 mm | 0.13 in

A hexagonal nut made from transparent Polycarbonate (PC), resulting in tough, aesthetically pleasing fastener with good temperature resistance. PC is an excellent option for applications in the electrical, retail and Point of Sale industries.
Item code:

HN-M4-79

30 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1994
5000 + $0.1894
Standard pack: 1000

Order in multiple of 1000

Total price

$199.40

1000 x $0.1994

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Polycarbonate
Material PC
Material Class Plastic
Nut Shape Hexagonal
Distance Across Flats 8.0 mm
Maximum Operating Temperature 105 °C
Minimum Operating Temperature -40 °C
Overall Height 3.3 mm
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us