Menu Search

Natural PA Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

This hexagonal nut is made from natural Nylon. Used in applications where the nut is required to be electrically, chemically and thermally resistant. Refer to standard NF E 2403, ISO 4032, DIN 555 and DIN 943 for guidance purposes only.
Item code:

0030050000VR

12 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1548
5000 + $0.1471
Standard pack: 1000

Order in multiple of 1000

Total price

$154.80

1000 x $0.1548

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Polyamide 6/6
Material PA
Material Class Plastic
Nut Shape Hexagonal
Distance Across Flats 13.0 mm
Overall Height 6.5 mm
Package Quantity 1000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us