Menu Search

Threaded Spring Plunger - Thread Size - M12 ; Body Length - 24.5 mm | 0.965 in ; Final End Force : 80.00 N ; Initial End Force : 50.00 N

Item code:

491250

1 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $8.0592
10 - 49 $4.6052
50 + $4.375
Standard pack: 10

Order in multiple of 10

Total price

$8.06

1 x $8.0592

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Body Material Burnished Steel
Finish Burnished
Full Material Steel
Nose Material Burnished Steel
Nose Type Ball
Body Length 24.5 mm
Final End Force 80.00 N
Initial End Force 50.00 N

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us