Menu Search

Threaded Spring Plunger - Thread Size - M6 ; Body Length - 15.0 mm | 0.591 in ; Final End Force : 18.00 N ; Initial End Force : 10.00 N

Item code:

491247

599 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 19 $5.0366
20 - 99 $2.8781
100 + $2.7342
Standard pack: 20

Order in multiple of 20

Total price

$10.07

2 x $5.0366

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Body Material Burnished Steel
Finish Burnished
Full Material Steel
Nose Material Burnished Steel
Nose Type Ball
Body Length 15.0 mm
Final End Force 18.00 N
Initial End Force 10.00 N

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us