Quantity | Unit price |
---|---|
25 - 124 | $4.4683 |
125 - 624 | $4.2449 |
625 + | $4.0326 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 5.5 mm |
---|---|
Head Diameter | 0.217 in |
Head Height | 2.4 mm |
Head Height | 0.094 in |
Thread Size | M3 |
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Colour | Light Brown |
Material | PEEK |
Full Material | Polyether Ether Ketone |
Head Type | Socket Head |
Drive Type | Star Drive |
Screw Type | Head Screw |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue