Quantity | Unit price |
---|---|
1000 - 4999 | $0.1113 |
5000 + | $0.1058 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hex Key Size | 6.0 mm |
---|---|
Compatible Hex Key Size | 0.236 in |
Head Diameter | 13.0 mm |
Head Diameter | 0.512 in |
Head Height | 8.0 mm |
Head Height | 0.315 in |
Thread Size | M8 |
Thread Length | 25.0 mm |
Thread Length | 0.984 in |
Colour | Natural |
Material | PA |
Full Material | Polyamide 6/6 |
Head Type | Socket Head |
Drive Type | Hexagonal Drive |
Screw Type | Cap Screw |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue