Quantity | Unit price |
---|---|
10 + | $7.2933 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Case Full Material | Polypropylene |
---|---|
Case Material | PP |
Catch Mechanism | Catch |
Colour | White |
Fitting Type | Snap In |
Full Material | Polypropylene |
Material | PP |
Mount Type | Clip In |
Minimum Panel Thickness | 3.5 mm |
Minimum Panel Thickness | 0.138 in |
Overall Height | 25.4 mm |
Overall Height | 1 in |
Overall Length | 39.7 mm |
Overall Length | 1.563 in |
Overall Width | 9.5 mm |
Overall Width | 0.374 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue