Quantity | Unit price |
---|
Colour | Red |
---|---|
Full Material | Low Density Polyethylene |
Head Type | Slotted |
Fitting Style | Threaded |
Sealing | Yes |
Compatible Thread Standard (All) | UN |
Compatible Thread Sizes (All) | 7/8-14 UN |
Threaded Length | 12.70 mm |
Threaded Length | 0.5 in |
Overall Diameter | 26.9 mm |
Overall Diameter | 1.059 in |
Overall Height | 20.8 mm |
Overall Height | 0.819 in |
Nominal Head Size | 8.10 mm |
Nominal Head Size | 0.319 in |
Internal Distance Across Flats | 15.70 mm |
Internal Distance Across Flats | 0.618 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue