Quantity | Unit price |
---|---|
500 - 2499 | $0.6907 |
2500 - 4999 | $0.3663 |
5000 - 24999 | $0.2094 |
25000 + | $0.1808 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Nylon 6/6 |
Head Type | Slotted Head |
Fitting Style | Threaded |
Sealing | Yes |
Compatible Thread Standard (All) | BSP |
Compatible Thread Sizes (All) | 3⁄8″ x19 |
Threaded Length | 10.0 mm |
Threaded Length | 0.394 in |
Overall Diameter | 22.0 mm |
Overall Diameter | 0.866 in |
Overall Height | 17.5 mm |
Overall Height | 0.689 in |
Nominal Head Size | 22.0 mm |
Nominal Head Size | 0.866 in |
Internal Distance Across Flats | 12.0 mm |
Internal Distance Across Flats | 0.472 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue