Menu Search

Slide Latch - Cylinder Locking System; Minimum Panel Thickness - 0.8 mm | 0.031 in; Maximum Panel Thickness - 1.5 mm | 0.059 in; PA6 GFR30; Black

Item code:

57132E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 99 $8.025
100 + $7.6237
Standard pack: 100

Order any quantity

Total price

$401.25

50 x $8.025

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Latch Type Cylinder locking system
Compatible Hole Length 37.3 mm
Compatible Hole Width 25.3 mm
Maximum Panel Thickness 1.5 mm
Minimum Panel Thickness 0.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us