Menu Search

Latch Handle - Maximum Panel Thickness - 1.0 mm | 0.039 in; PA; Black

Easy fixing Sliding Lock features a quick slide movement that releases the catch.
Item code:

20036386

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + $0.2021
Standard pack: 1

Order in multiple of 100

Total price

$0.20

1 x $0.2021

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyamide
Material PA
Compatible Hole Length 38.5 mm
Compatible Hole Width 25.5 mm
Maximum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us