Menu Search

Slide Latch 1.5 mm ABS Black

Easy fixing Sliding Lock features a quick slide movement that releases the catch.
Item code:

171E

110 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 1249 $1.343
1250 - 6249 $1.2758
6250 + $1.212
Standard pack: 250

Order in multiple of 25

Total price

$335.75

250 x $1.343

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Latch Type Slide Snap
Compatible Hole Length 13.0 mm
Compatible Hole Width 8.0 mm
Maximum Compatible Door Thickness 3.3 mm
Maximum Panel Thickness 1.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us