Quantity | Unit price |
---|---|
25 - 249 | $0.5281 |
250 - 1249 | $0.3018 |
1250 + | $0.2867 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Low Density Polyethylene |
Type | Ribbed |
Fitting Style | Push Fit |
Compatible Thread Sizes (All) | M22 x 1.5 |
Base Outside Diameter | 21.5 mm |
Base Outside Diameter | 0.846 in |
Head Diameter | 29.0 mm |
Head Diameter | 1.142 in |
Base Height | 11.5 mm |
Base Height | 0.453 in |
Tab Width | 14.0 mm |
Tab Width | 0.551 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue