Menu Search

Side Pull Tab Plug - Overall Diameter 27.5 mm | 1.083 in; TPR; Black

Item code:

464858

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 $0.3519
500 - 2499 $0.2011
2500 + $0.191
Standard pack: 500

Order in multiple of 50

Total price

$17.60

50 x $0.3519

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Thermo Plastic Rubber
Fitting Style Pull Tab
Minimum Overall Diameter 19.4 mm
Maximum Overall Diameter 27.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us