Quantity | Unit price |
---|---|
1 + | $0.3489 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 6.0 mm |
---|---|
Leaf Thickness | 0.236 in |
Overall Leaf Length | 40.0 mm |
Overall Leaf Length | 1.575 in |
Overall Length | 30.0 mm |
Overall Length | 1.181 in |
Overall Width | 16.0 mm |
Overall Width | 0.63 in |
Pin Diameter | 6.0 mm |
Pin Diameter | 0.236 in |
Colour | White |
Finish | Zinc Plated |
Material | Steel |
Mounting Method | Screw On |
Pin Material | Steel |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue