Quantity | Unit price |
---|---|
5 - 49 | $75.5941 |
50 - 249 | $43.1966 |
250 + | $41.0368 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Case Material | Zamak |
---|---|
Catch Mechanism | Catch |
Colour | Nickel |
Magnet Material | Die Cast Zinc Alloy |
Mount Type | Screw On |
Distance Between Fixing Holes | 39.0 mm |
Distance Between Fixing Holes | 1.535 in |
Overall Height | 16.0 mm |
Overall Height | 0.63 in |
Overall Length | 49.0 mm |
Overall Length | 1.929 in |
Overall Width | 16.0 mm |
Overall Width | 0.63 in |
Plate Length | 56.0 mm |
Plate Length | 2.205 in |
Plate Thickness | 2.2 mm |
Plate Thickness | 0.087 in |
Plate Width | 16.0 mm |
Plate Width | 0.63 in |
Thread Diameter | 5.0 mm |
Thread Diameter | 0.197 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue